For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-VERSCHLUSSNIPPEL IG POM - Self-sealing plugs, POM
Bill of material
K-07403958
DES
Identifier
K-07403958
A
Connection
G 1/8 female
NW
4,3
MB
Max. operating pressure
15 bar bar
SW
14 mm
L
Length
29,5 mm
L1
8,0 mm
D
15,8 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.